IESNA:LM-63-2002
[TEST]P1302339
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R65W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1424
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1740.1 1727.2 1699.1 1666.4 1634.2 1609.6 1591.4 1576.8 1563.9 1551
1538.8 1525.3 1511.2 1494.3 1476.1 1454.5 1428.7 1400.6 1370.2 1338
1308.1 1277.7 1250.2 1221.5 1188.2 1149.5 1103.3 1047.7 985.1 918.3
848.7 772 695.9 656.7 618.7 541.4 465.3 395.1 325.4 289.7
261 211.3 172.7 106.5 67.9 39.8 14.6 2.9 1.8 1.2
1.2 1.2 0.6 0.6 0.6 0 0 0 0 0
0 0 0
